AdjustActiveContour
Adjust active contour (snake) in order to minimize its cummulative (internal and external) energy.
Syntax
Definition:
HRESULT AdjustActiveContour(
HRESULT hrPrev,
ITcVnImage* ipImage,
ITcVnContainer* ipActiveContour,
float fAlpha,
float fBeta,
float fGamma,
ULONG nWindowWidth,
ULONG nWindowHeight,
ULONG nMaxIterations,
bool bUseGradient
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipImage |
Source image (1 channel, USINT elements) | |
|
ipActiveContour |
Initial contour, which will be adjusted | |
|
fAlpha |
float |
Continuity energy coefficient |
|
fBeta |
float |
Curvature energy coefficient |
|
fGamma |
float |
Image energy coefficient |
|
nWindowWidth |
ULONG |
Window width (3, 5, 7, ...) |
|
nWindowHeight |
ULONG |
Window height (3, 5, 7, ...) |
|
nMaxIterations |
ULONG |
Maximum iterations |
|
bUseGradient |
bool |
If true, the gradient magnitude is used as image energy (otherwise: pixel intensity) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value