AdaptiveThreshold
Apply an adaptive threshold to a gray level image.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT AdaptiveThreshold(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
double fMaxValue,
ETcVnAdaptiveThresholdMethod eAdaptiveMethod = ATM_MEAN,
ETcVnThresholdType eThresholdType = TT_BINARY,
ULONG nBlockSize = 3,
double fConstant = 5
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (1 channel, elements of type USINT) | |
ipDestImage |
|
Destination image (An appropriate destination image will be created if required.) | |
fMaxValue |
double |
|
Value assigned to pixels for which the threshold condition is true |
eAdaptiveMethod |
ATM_MEAN |
Adaptive threshold method to be applied (MEAN: threshold value will be calculated as a mean of the nBlockSize x nBlockSize neighborhood of (x,y) minus fConstant. GAUSSIAN: threshold value is a weighted sum (cross-correlation with a Gaussian window) of the nBlockSize x nBlockSize neighborhood of (x,y) minus fConstant. | |
eThresholdType |
TT_BINARY |
Threshold type to be applied (only BINARY and BINARY_INV are supported) | |
nBlockSize |
ULONG |
3 |
Size of the pixel neighborhood to calculate the local threshold (3, 5, 7, ...) |
fConstant |
double |
5 |
Constant that is subtracted from the weighted mean of the pixel neighborhood, which leads to the local threshold |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |