F_VN_WarpPerspective_Container

F_VN_WarpPerspective_Container 1:

Apply a perspective transformation to a container of 2D points.

Syntax

Definition:

FUNCTION F_VN_WarpPerspective_Container : HRESULT
VAR_INPUT
    ipSrcPoints           : ITcVnContainer;
    ipDestPoints          : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
    aTransformationMatrix : TcVnMatrix3x3_LREAL;
END_VAR
VAR_INPUT
    hrPrev                : HRESULT;
END_VAR

F_VN_WarpPerspective_Container 2: Inputs

Name

Type

Description

ipSrcPoints

ITcVnContainer

Source points (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL or ContainerType_Vector_TcVnPoint2_LREAL)

ipDestPoints

Reference To ITcVnContainer

Returns the transformed points (same type ID as ipSrcPoints; Non-zero interface pointers are reused.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_WarpPerspective_Container 3: In/Outputs

Name

Type

Description

aTransformationMatrix

TcVnMatrix3x3_LREAL

Perspective transformation matrix

F_VN_WarpPerspective_Container 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision