F_VN_TransformCoordinatesPlanar_Container

F_VN_TransformCoordinatesPlanar_Container 1:

Compute real-world coordinates for given image points or vice versa.

Syntax

Definition:

FUNCTION F_VN_TransformCoordinatesPlanar_Container : HRESULT
VAR_INPUT
    ipSrcPoints           : ITcVnContainer;
    ipDestPoints          : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
    aTransformationMatrix : TcVnMatrix3x3_LREAL;
END_VAR
VAR_INPUT
    hrPrev                : HRESULT;
END_VAR

F_VN_TransformCoordinatesPlanar_Container 2: Inputs

Name

Type

Description

ipSrcPoints

ITcVnContainer

Container with 2D source points (TcVnPoint2_DINT or TcVnPoint2_REAL or TcVnPoint2_LREAL)

ipDestPoints

Reference To ITcVnContainer

Returns the transformed 2D points (TcVnPoint2_LREAL)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_TransformCoordinatesPlanar_Container 3: In/Outputs

Name

Type

Description

aTransformationMatrix

TcVnMatrix3x3_LREAL

Transformation matrix obtained with VnCalibrateCameraPlanar() or its inverse matrix obtained with VnInvertMatrix3x3()

F_VN_TransformCoordinatesPlanar_Container 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision