F_VN_SetImageChannel
Sets the specified destination image channel to the values of the specified source image channel.
Syntax
Definition:
FUNCTION F_VN_SetImageChannel : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
nSrcChannelIndex : UINT;
nDestChannelIndex : UINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate image will be created if required.) |
|
nSrcChannelIndex |
UINT |
Index of the source image channel |
|
nDestChannelIndex |
UINT |
Index of the destination image channel, which will be replaced by the specified source image channel |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value