F_VN_SetContainer
Sets the current element using an ITcVnContainer interface (only possible for container types). (Alternatively use interface method .SetContainer.)
Syntax
Definition:
FUNCTION F_VN_SetContainer : HRESULT
VAR_INPUT
ipIterator : ITcVnForwardIterator;
ipContainer : ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipIterator |
Iterator | |
ipContainer |
Container interface of which the content is to be assigned to the current element | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |