F_VN_SetAt_ITcVnContainer

F_VN_SetAt_ITcVnContainer 1:

Sets the element at the specified index of the container. (Alternatively use interface method .SetAt.)

Syntax

Definition:

FUNCTION F_VN_SetAt_ITcVnContainer : HRESULT
VAR_INPUT
    ipElement   : ITcVnContainer;
    ipContainer : ITcVnContainer;
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_SetAt_ITcVnContainer 2: Inputs

Name

Type

Description

ipElement

ITcVnContainer

Element to set at the specified container position

ipContainer

ITcVnContainer

Container with ITcVnContainer elements, in which the element at position nIndex is replaced by ipElement

nIndex

ULINT

Index

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_SetAt_ITcVnContainer 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision