F_VN_RotatedRectangleIntersection
Finds the intersection of 2 rotated rectangles.
Syntax
Definition:
FUNCTION F_VN_RotatedRectangleIntersection : HRESULT
VAR_IN_OUT
stRect1 : TcVnRotatedRectangle;
stRect2 : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
ipIntersection : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
eIntersection : ETcVnRectangleIntersection;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipIntersection |
Reference To ITcVnContainer |
Returns the intersection points (ContainerType_Vector_TcVnPoint2_REAL, non-zero interface pointers are reused) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
stRect1 |
Rotated rectangle 1 | |
stRect2 |
Rotated rectangle 2 | |
eIntersection |
Returns the intersection type |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |