F_VN_ReverseContainer

F_VN_ReverseContainer 1:

Reverse the container elements.

Syntax

Definition:

FUNCTION F_VN_ReverseContainer : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_ReverseContainer 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container to be reversed

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ReverseContainer 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision