F_VN_ReserveContainerMemory
Reserve container memory (call with maximum required number of elements before manually appending elements for better performance)
Syntax
Definition:
FUNCTION F_VN_ReserveContainerMemory : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
nElements : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipContainer |
Container for which to reserve the memory | |
nElements |
ULINT |
Number of elements for which the container should reserve memory |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |