F_VN_RemapImageToPolarSpaceExp
Remap an image to polar space. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_RemapImageToPolarSpaceExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
END_VAR
VAR_IN_OUT
aCenter : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
fMaxRadius : LREAL;
eInterpolationType : ETcVnInterpolationType;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (Must not be the same as ipSrcImage! An appropriate destination image will be created if required.) |
|
fMaxRadius |
LREAL |
Maximum radius for the transformation (set to 0 for auto select) |
|
eInterpolationType |
Interpolation type | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value