F_VN_RegionsMSER

F_VN_RegionsMSER 1:

Detects regions using the MSER method.

Syntax

Definition:

FUNCTION F_VN_RegionsMSER : HRESULT
VAR_INPUT
    ipSrcImage      : ITcVnImage;
    ipRegions       : Reference To ITcVnContainer;
    ipBoundingBoxes : Reference To ITcVnContainer;
    hrPrev          : HRESULT;
END_VAR

F_VN_RegionsMSER 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image

ipRegions

Reference To ITcVnContainer

Returns a container which is filled with the region points (ContainerType_Vector_Vector_TcVnPoint2_DINT; Non-zero interface pointers are reused.)

ipBoundingBoxes

Reference To ITcVnContainer

Returns a container which is filled with the region bounding boxes (ContainerType_Vector_TcVnRectangle_DINT; Non-zero interface pointers are reused.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_RegionsMSER 3: Return value

HRESULT

Required License

TC3 Vision Matching

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision