F_VN_PlotIntensityProfileExp
Plots the pixel intensity profile along a line segment in an image. (expert function)
Syntax
Definition:
FUNCTION F_VN_PlotIntensityProfileExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
END_VAR
VAR_IN_OUT
aStartPoint : TcVnPoint2_REAL;
aEndPoint : TcVnPoint2_REAL;
aBackgroundColor : TcVnVector4_LREAL;
aLineColor : TcVnVector4_LREAL;
aGridColor : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
nScaleX : DINT;
nScaleY : DINT;
nThickness : DINT;
nDestChannels : DINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT, 1 channel) | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (USINT, 1 channel. x: position, y: intensity, origin: bottom left. An appropriate destination image will be created if required.) |
|
nScaleX |
DINT |
Scale in x direction (ipDestImage will have a width of nScaleX * (ipSrcImage width - 1) + 1) |
|
nScaleY |
DINT |
Scale in y direction (ipDestImage will have a height of nScaleY * 255 + 1) |
|
nThickness |
DINT |
Line thickness |
|
nDestChannels |
DINT |
ipDestImage channels (1 or 3) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
aStartPoint |
Start point of the line segment | |
|
aEndPoint |
End point of the line segment | |
|
aBackgroundColor |
Background color | |
|
aLineColor |
Line color | |
|
aGridColor |
Grid color |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value