F_VN_NormalizeImageExp
Normalize an image regarding its value range (e.g. stretch pixel values [50..150] to full range [0..255]) or scale the values regarding a specific normalization (e.g. L2-norm). (expert function)
Syntax
Definition:
FUNCTION F_VN_NormalizeImageExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
fAlpha : LREAL;
fBeta : LREAL;
eNormType : ETcVnNormalizationType;
eDestType : ETcVnElementType;
ipMask : ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image | |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
fAlpha |
LREAL |
Lower range boundary (in case of normalizing the value range) or value to normalize to (||ipDestImage|| = fAlpha) |
fBeta |
LREAL |
Upper range boundary (in case of normalizing the value range) |
eNormType |
Normalization type (only INF, L1, L2 or MINMAX) | |
eDestType |
Destination image depth (usually SAME_AS_SOURCE) | |
ipMask |
Mask to restrict the normalization to specific pixel positions (set 0 to normalize the whole image) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |