F_VN_MatchTemplateExp
Match a template image with every location in the source image and save the comparison results. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_MatchTemplateExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipTemplateImage : ITcVnImage;
ipResultImage : Reference To ITcVnImage;
eMatchMethod : ETcVnTemplateMatchMethod;
ipTemplateMask : ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT or REAL, 1 or 3 channels) | |
|
ipTemplateImage |
Template image (same type as ipSrcImage, smaller width and height) | |
|
ipResultImage |
Reference To ITcVnImage |
Returns the result image (REAL, 1 channel, dimensions: (ipSrcImage.width - ipTemplateImage.width + 1) x (ipSrcImage.height - ipTemplateImage.height + 1). The best match is the global minimum (SQDIFF(_NORMED)) or maximum (CCORR(_NORMED), CCOEFF(_NORMED)). The position in ipResultImage is the top-left corner of ipTemplateImage position in ipSrcImage) |
|
eMatchMethod |
Specifies the template match method | |
|
ipTemplateMask |
Optional mask for ipTemplateImage (same type and size as ipTemplateImage) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value