F_VN_LineIntersectionPoint
Computes the intersection point between two lines (returns S_FALSE if the provided lines are parallel).
Syntax
Definition:
FUNCTION F_VN_LineIntersectionPoint : HRESULT
VAR_IN_OUT
aLine1 : TcVnVector4_LREAL;
aLine2 : TcVnVector4_LREAL;
aIntersecPoint : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aLine1 |
First line. The first and second element describe the x and y component of a vector collinear to the line. The third and fourth element describe the x and y component of a point on the line. | |
aLine2 |
Second line. The first and second element describe the x and y component of a vector collinear to the line. The third and fourth element describe the x and y component of a point on the line. | |
aIntersecPoint |
Returns the intersection point of aLine1 and aLine2. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |