F_VN_InsertIntoContainer_ITcVnForwardIterator

F_VN_InsertIntoContainer_ITcVnForwardIterator 1:

Insert an element (represented by an iterator) into a container before the specified position.

Syntax

Definition:

FUNCTION F_VN_InsertIntoContainer_ITcVnForwardIterator : HRESULT
VAR_INPUT
    ipElement   : ITcVnForwardIterator;
    ipContainer : ITcVnContainer;
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_InsertIntoContainer_ITcVnForwardIterator 2: Inputs

Name

Type

Description

ipElement

ITcVnForwardIterator

Single element to insert into ipContainer

ipContainer

ITcVnContainer

Container in which to insert the element

nIndex

ULINT

Position, before which the element will be inserted

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_InsertIntoContainer_ITcVnForwardIterator 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision