F_VN_Homography

F_VN_Homography 1:

Find the homography (perspective transformation) between two planar point sets using RANSAC algorithm.

Syntax

Definition:

FUNCTION F_VN_Homography : HRESULT
VAR_INPUT
    ipSrcPoints           : ITcVnContainer;
    ipDestPoints          : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aPerspectiveTransform : TcVnMatrix3x3_LREAL;
END_VAR
VAR_INPUT
    hrPrev                : HRESULT;
END_VAR

F_VN_Homography 2: Inputs

Name

Type

Description

ipSrcPoints

ITcVnContainer

Container with at least 4 source points (ContainerType_Vector_TcVnPoint2_REAL recommended, TcVnPoint2_DINT and TcVnPoint2_LREAL are internally converted to TcVnPoint2_REAL)

ipDestPoints

ITcVnContainer

Container with destination points (same size and type as ipSrcPoints)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_Homography 3: In/Outputs

Name

Type

Description

aPerspectiveTransform

TcVnMatrix3x3_LREAL

Returns the perspective transformation matrix, which transforms the source points to the destination points

F_VN_Homography 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision