F_VN_GetTimestamp

F_VN_GetTimestamp 1:

Get the timestamp (actual DC time) from the last change of an object (e.g. ITcVnImage or ITcVnContainer)

Syntax

Definition:

FUNCTION F_VN_GetTimestamp : HRESULT
VAR_INPUT
    ipUnknown  : ITcUnknown;
END_VAR
VAR_IN_OUT
    nTimestamp : LINT;
END_VAR
VAR_INPUT
    hrPrev     : HRESULT;
END_VAR

F_VN_GetTimestamp 2: Inputs

Name

Type

Description

ipUnknown

ITcUnknown

An object implementing ITcUnknown and ITcVnTimestamp (e.g. ITcVnImage or ITcVnContainer)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetTimestamp 3: In/Outputs

Name

Type

Description

nTimestamp

LINT

Returns the timestamp

F_VN_GetTimestamp 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision