F_VN_GetRandomAccessIterator
Gets a random access iterator for the container. (Alternatively use interface method .GetRandomAccessIterator.)
Syntax
Definition:
FUNCTION F_VN_GetRandomAccessIterator : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
ipIterator : Reference To ITcVnRandomAccessIterator;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipContainer |
Container | |
ipIterator |
Reference To ITcVnRandomAccessIterator |
Returns the iterator interface |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |