F_VN_GetImageHeight
Return the height of an image. (Alternatively use interface method .GetHeight.)
Syntax
Definition:
FUNCTION F_VN_GetImageHeight : HRESULT
VAR_INPUT
ipImage : ITcVnImage;
END_VAR
VAR_IN_OUT
nHeight : UDINT;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipImage |
Image | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
nHeight |
UDINT |
Return the height of ipImage |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |