F_VN_GetAt_LREAL

F_VN_GetAt_LREAL 1:

Gets the LREAL element at the specified index of the container.

Syntax

Definition:

FUNCTION F_VN_GetAt_LREAL : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    fElement    : LREAL;
END_VAR
VAR_INPUT
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_GetAt_LREAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with LREAL elements

nIndex

ULINT

Index of the requested element

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetAt_LREAL 3: In/Outputs

Name

Type

Description

fElement

LREAL

Returns the element at the specified index

F_VN_GetAt_LREAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision