F_VN_GetAt_ITcVnContainer
Gets the ITcVnContainer element at the specified index of the source container. (Alternatively use interface method .GetAt.)
Syntax
Definition:
FUNCTION F_VN_GetAt_ITcVnContainer : HRESULT
VAR_INPUT
ipSrcContainer : ITcVnContainer;
ipDestContainer : Reference To ITcVnContainer;
nIndex : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcContainer |
Container with ITcVnContainer elements | |
|
ipDestContainer |
Reference To ITcVnContainer |
Returns the container at the specified index |
|
nIndex |
ULINT |
Index of the requested element |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value