F_VN_FitLine

F_VN_FitLine 1:

Fit a line into a point set.

Syntax

Definition:

FUNCTION F_VN_FitLine : HRESULT
VAR_INPUT
    ipPointSet : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aFitLine   : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
    hrPrev     : HRESULT;
END_VAR

F_VN_FitLine 2: Inputs

Name

Type

Description

ipPointSet

ITcVnContainer

Source point set (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the individual points.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FitLine 3: In/Outputs

Name

Type

Description

aFitLine

TcVnVector4_LREAL

Resulting line. The first and second element describe the x and y component of a vector collinear to the line. The third and fourth element describe the x and y component of a point on the line.

F_VN_FitLine 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision