F_VN_FillPolygon

F_VN_FillPolygon 1:

Paint a filled pologon using a set of points.

Syntax

Definition:

FUNCTION F_VN_FillPolygon : HRESULT
VAR_INPUT
    ipPoints    : ITcVnContainer;
    ipDestImage : ITcVnImage;
END_VAR
VAR_IN_OUT
    aColor      : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_FillPolygon 2: Inputs

Name

Type

Description

ipPoints

ITcVnContainer

Container with TcVnPoint2_DINT, TcVnPoint2_REAL, or TcVnPoint2_LREAL elements

ipDestImage

ITcVnImage

Destination image

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FillPolygon 3: In/Outputs

Name

Type

Description

aColor

TcVnVector4_LREAL

Color

F_VN_FillPolygon 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision