F_VN_FillContainerExp_ITcVnImage
Partially fill the container with the specified value. Only possible for containers with basic elements. (expert function)
Syntax
Definition:
FUNCTION F_VN_FillContainerExp_ITcVnImage : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
ipValue : ITcVnImage;
nStartIdx : ULINT;
nCount : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipContainer |
Container with basic elements | |
|
ipValue |
Value to set the container elements | |
|
nStartIdx |
ULINT |
Start index |
|
nCount |
ULINT |
Number of elements to set |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value