F_VN_FillContainer_TcVnPoint2_REAL

F_VN_FillContainer_TcVnPoint2_REAL 1:

Fill the container with the specified value. Only possible for containers with basic elements.

Syntax

Definition:

FUNCTION F_VN_FillContainer_TcVnPoint2_REAL : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aValue      : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_FillContainer_TcVnPoint2_REAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with basic elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FillContainer_TcVnPoint2_REAL 3: In/Outputs

Name

Type

Description

aValue

TcVnPoint2_REAL

Value to set the container elements

F_VN_FillContainer_TcVnPoint2_REAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision