F_VN_FillContainer_TcVnPoint2_LREAL

F_VN_FillContainer_TcVnPoint2_LREAL 1:

Fill the container with the specified value. Only possible for containers with basic elements.

Syntax

Definition:

FUNCTION F_VN_FillContainer_TcVnPoint2_LREAL : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aValue      : TcVnPoint2_LREAL;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_FillContainer_TcVnPoint2_LREAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with basic elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FillContainer_TcVnPoint2_LREAL 3: In/Outputs

Name

Type

Description

aValue

TcVnPoint2_LREAL

Value to set the container elements

F_VN_FillContainer_TcVnPoint2_LREAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision