F_VN_ExtractContainerRange
Copy the specified range of the source container into the destination container. (If the destination container already contains elements, they will be removed.)
Syntax
Definition:
FUNCTION F_VN_ExtractContainerRange : HRESULT
VAR_INPUT
ipSrcContainer : ITcVnContainer;
ipDestContainer : Reference To ITcVnContainer;
nFirstIdx : ULINT;
nLastIdx : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcContainer |
Source container | |
|
ipDestContainer |
Reference To ITcVnContainer |
Destination container |
|
nFirstIdx |
ULINT |
Index of the first element to copy |
|
nLastIdx |
ULINT |
Index of the last element to copy |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value