F_VN_ExportImageAsBmp

F_VN_ExportImageAsBmp 1:

Exports the image as bitmap into a given buffer (e.g. an array). F_VN_ExportImageAsBmpSize should be called before to get the required buffer size.
Can use available TwinCAT Job Tasks for executing parallel code regions.

Syntax

Definition:

FUNCTION F_VN_ExportImageAsBmp : HRESULT
VAR_INPUT
    ipImage     : ITcVnImage;
    pBuffer     : PVOID;
    nBufferSize : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_ExportImageAsBmp 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Image

pBuffer

PVOID

Pointer to a buffer to store the bitmap image (Make sure to allocate enough memory! The required size in bytes can be determined using the function F_VN_ExportImageAsBmpSize)

nBufferSize

ULINT

Size of the buffer memory in bytes

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ExportImageAsBmp 3: Return value

HRESULT

Weiterführende Informationen

Beachten Sie die Konvertierungseigenschaften der Schnittstelle ITcVnBitmapExport.

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision