F_VN_DrawMatchesExp
Draws the keypoints and matches for visualization purpose. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_DrawMatchesExp : HRESULT
VAR_INPUT
ipSrcImage1 : ITcVnImage;
ipKeyPoints1 : ITcVnContainer;
ipSrcImage2 : ITcVnImage;
ipKeyPoints2 : ITcVnContainer;
ipMatches1To2 : ITcVnContainer;
ipDestImage : Reference To ITcVnImage;
END_VAR
VAR_IN_OUT
aMatchColor : TcVnVector4_LREAL;
aSingleColor : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
ipMatchesMask : ITcVnContainer;
eFlags : ETcVnDrawMatchesFlags;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage1 |
Source image 1 (elements of type USINT) | |
|
ipKeyPoints1 |
Container with the keypoints 1 (ContainerType_Vector_TcVnKeyPoint) | |
|
ipSrcImage2 |
Source image 2 (elements of type USINT, must have the same number of channels as ipSrcImage1) | |
|
ipKeyPoints2 |
Container with the keypoints 2 (ContainerType_Vector_TcVnKeyPoint) | |
|
ipMatches1To2 |
Container with the descriptor matches (ContainerType_Vector_TcVnDMatch) | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate color image will be created if required.) |
|
ipMatchesMask |
Mask to select the matches to be drawn (ContainerType_Vector_SINT; Set to 0 if all matches should be drawn.) | |
|
eFlags |
A combination of flags to support overdrawing an existing destination image and/or drawing additional (Rich-)Keypoint information (size and orientation) and/or skipping single keypoints | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
aMatchColor |
Color to draw the matches (for {-1, -1, -1, -1}, a random color is chosen for each point and line) | |
|
aSingleColor |
Color to draw the single keypoints (for {-1, -1, -1, -1}, a random color is chosen for each point) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value