F_VN_DrawKeypointsExp
Draws the keypoints for visualization purpose. (expert function)
Syntax
Definition:
FUNCTION F_VN_DrawKeypointsExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipKeyPoints : ITcVnContainer;
ipDestImage : Reference To ITcVnImage;
END_VAR
VAR_IN_OUT
aColor : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
eFlags : ETcVnDrawMatchesFlags;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (elements of type USINT) | |
ipKeyPoints |
Container with the keypoints (ContainerType_Vector_TcVnKeyPoint) | |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate color image will be created if required.) |
eFlags |
A combination of flags to support overdrawing an existing destination image and/or drawing additional (Rich-)Keypoint information (size and orientation) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aColor |
Color to draw the keypoints (for {-1, -1, -1, -1}, a random color is chosen for each point) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |