F_VN_DivideImageByScalar
Divide each image pixel by a scalar value using saturation arithmetics.
Syntax
Definition:
FUNCTION F_VN_DivideImageByScalar : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
fScalar : LREAL;
ipDestImage : Reference To ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image | |
fScalar |
LREAL |
Scalar value |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |