F_VN_DistanceTransformationExp
Calculates the distance transformation, which is the distance to the closest zero pixel in a binary image. Additionally, an image with component labels is created (discrete Voronoi diagram). (expert function)
Syntax
Definition:
FUNCTION F_VN_DistanceTransformationExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
eDistanceType : ETcVnDistanceType;
eMaskSize : ETcVnDistanceTransformationMask;
ipDestLabels : Reference To ITcVnImage;
eLabelType : ETcVnDistanceTransformationLabel;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (USINT, 1 channel) | |
ipDestImage |
Reference To ITcVnImage |
Destination image (REAL, 1 channel. An appropriate destination image will be created if required.) |
eDistanceType |
Distance computation method (supported: L1, L2, C) | |
eMaskSize |
Size of the distance transformation mask (PRECISE not supported for label computation) | |
ipDestLabels |
Reference To ITcVnImage |
Returns the component labels (Discrete Voronoi diagram; DINT, 1 channel. An appropriate image will be created if required.) |
eLabelType |
Type of the labels | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |