F_VN_CustomElementWiseContainerOperation_ITcVnContainer
Performs a custom, element wise operation on a set of up to 3 containers.
Syntax
Definition:
FUNCTION F_VN_CustomElementWiseContainerOperation_ITcVnContainer : HRESULT
VAR_INPUT
ipContainer1 : ITcVnContainer;
ipContainer2 : ITcVnContainer;
ipContainer3 : ITcVnContainer;
ipOperationFB : ITcVnCustomContainerOperation_ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipContainer1 |
Container 1 | |
ipContainer2 |
Container 2 | |
ipContainer3 |
Container 3 | |
ipOperationFB |
Custom operation on the container elements | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |