F_VN_ConvexHullPointsExp
Determines the convex hull of a point set. (expert function)
Syntax
Definition:
FUNCTION F_VN_ConvexHullPointsExp : HRESULT
VAR_INPUT
ipPointSet : ITcVnContainer;
ipConvexHull : Reference To ITcVnContainer;
bClockwise : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipPointSet |
Source point set (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the individual points.) | |
ipConvexHull |
Reference To ITcVnContainer |
Returns a container which is filled with the sorted convex hull points (same type ID as ipPointSet; Non-zero interface pointers are reused.) |
bClockwise |
BOOL |
Selects the sorting direction of the hull points, assuming cartesian coordinates. |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |