F_VN_ConvexHullPoints

F_VN_ConvexHullPoints 1:

Determines the convex hull of a point set.

Syntax

Definition:

FUNCTION F_VN_ConvexHullPoints : HRESULT
VAR_INPUT
    ipPointSet   : ITcVnContainer;
    ipConvexHull : Reference To ITcVnContainer;
    hrPrev       : HRESULT;
END_VAR

F_VN_ConvexHullPoints 2: Inputs

Name

Type

Description

ipPointSet

ITcVnContainer

Source point set (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the individual points.)

ipConvexHull

Reference To ITcVnContainer

Returns a container which is filled with the sorted convex hull points (same type ID as ipPointSet; Non-zero interface pointers are reused.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ConvexHullPoints 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision