F_VN_ConvertPolarToCartesianImagesExp
Converts polar coordinates (magnitude, angle) to cartesian coordinates (x, y). (expert function)
Syntax
Definition:
FUNCTION F_VN_ConvertPolarToCartesianImagesExp : HRESULT
VAR_INPUT
ipSrcImageMag : ITcVnImage;
ipSrcImageAng : ITcVnImage;
ipDestImageX : Reference To ITcVnImage;
ipDestImageY : Reference To ITcVnImage;
bAngleInDegrees : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImageMag |
Source image containing the magnitudes (elements of type REAL or LREAL) | |
|
ipSrcImageAng |
Source image containing the angles (Same element type as ipSrcImageMag) | |
|
ipDestImageX |
Reference To ITcVnImage |
Destination image containing the x values (Same element type as source images. An appropriate destination image will be created if required.) |
|
ipDestImageY |
Reference To ITcVnImage |
Destination image containing the y values (Same element type as source images. An appropriate destination image will be created if required.) |
|
bAngleInDegrees |
BOOL |
Specifys, if the angles are in degrees or radians |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value