F_VN_ConvertElementTypeExp
Converts an image to another element type. (expert function)
Syntax
Definition:
FUNCTION F_VN_ConvertElementTypeExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
eElementType : ETcVnElementType;
fScaleFactor : LREAL;
fDelta : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
eElementType |
Desired element type of the destination image | |
|
fScaleFactor |
LREAL |
Scale factor for the pixel values |
|
fDelta |
LREAL |
Value that is added to the scaled pixel values |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value