F_VN_ConvertCartesianToPolarMagnitudeImage
Converts cartesian coordinates (x, y) to polar magnitude.
Syntax
Definition:
FUNCTION F_VN_ConvertCartesianToPolarMagnitudeImage : HRESULT
VAR_INPUT
ipSrcImageX : ITcVnImage;
ipSrcImageY : ITcVnImage;
ipDestImageMag : Reference To ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImageX |
Source image containing the x values (elements of type REAL or LREAL) | |
ipSrcImageY |
Source image containing the y values (Same element type as ipSrcImageX) | |
ipDestImageMag |
Reference To ITcVnImage |
Destination image containing the magnitudes (Same element type as source images. An appropriate destination image will be created if required.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |