F_VN_ContourOrientationExp

F_VN_ContourOrientationExp 1:

Calculate the orientation of a contour or a set of points. (expert function)

Syntax

Definition:

FUNCTION F_VN_ContourOrientationExp : HRESULT
VAR_INPUT
    ipContour     : ITcVnContainer;
END_VAR
VAR_IN_OUT
    stOrientation : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
    eMethod       : ETcVnOrientationMethod;
    hrPrev        : HRESULT;
END_VAR

F_VN_ContourOrientationExp 2: Inputs

Name

Type

Description

ipContour

ITcVnContainer

Source point set (ContainerType_Vector_TcVnPoint2_DINT, ContainerType_Vector_TcVnPoint2_REAL, or ContainerType_Vector_TcVnPoint2_LREAL. The elements of this container are the individual points.)

eMethod

ETcVnOrientationMethod

Method for calculating the orientation.

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ContourOrientationExp 3: In/Outputs

Name

Type

Description

stOrientation

TcVnRotatedRectangle

Resulting rotated rectangle, containig center of mass, lenghts of axes, and rotation angle of the contour in clockwise direction.

F_VN_ContourOrientationExp 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision