F_VN_ContourInertiaRatio

F_VN_ContourInertiaRatio 1:

Computes the inertia ratio of a contour which reflects how a contour/shape is elongated (i.e. circle: 1.0, line: 0.0).

Syntax

Definition:

FUNCTION F_VN_ContourInertiaRatio : HRESULT
VAR_INPUT
    ipContour     : ITcVnContainer;
END_VAR
VAR_IN_OUT
    fInertiaRatio : LREAL;
END_VAR
VAR_INPUT
    hrPrev        : HRESULT;
END_VAR

F_VN_ContourInertiaRatio 2: Inputs

Name

Type

Description

ipContour

ITcVnContainer

Single contour (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the points of the contour.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ContourInertiaRatio 3: In/Outputs

Name

Type

Description

fInertiaRatio

LREAL

Returns the inertia raio of the contour [0..1]

F_VN_ContourInertiaRatio 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision