F_VN_ConnectedComponentsWithStats
Computes the connected components and corresponding statistics of an image.
Syntax
Definition:
FUNCTION F_VN_ConnectedComponentsWithStats : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipLabelImage : Reference To ITcVnImage;
ipBoundingBoxes : Reference To ITcVnContainer;
ipNumPixels : Reference To ITcVnContainer;
ipCentroids : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
nLabels : DINT;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (USINT, 1 channel, binary) | |
ipLabelImage |
Reference To ITcVnImage |
Returns the labels for each source image pixel (1 channel, DINT. An appropriate destination image will be created if required.) |
ipBoundingBoxes |
Reference To ITcVnContainer |
Returns the bounding boxes for each labeled region. (ContainerType_Vector_TcVnRectangle_DINT; Non-zero interface pointers are reused.) |
ipNumPixels |
Reference To ITcVnContainer |
Returns the number of pixels for each labeled region. (ContainerType_Vector_DINT; Non-zero interface pointers are reused.) |
ipCentroids |
Reference To ITcVnContainer |
Returns the centroids for each labeled region. (ContainerType_Vector_TcVnPoint2_LREAL; Non-zero interface pointers are reused.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
nLabels |
DINT |
Returns the number of labels |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |