F_VN_CombineImageChannels

F_VN_CombineImageChannels 1:

Combines several single-channel images into one multi-channel image.

Syntax

Definition:

FUNCTION F_VN_CombineImageChannels : HRESULT
VAR_INPUT
    pSrcImages    : PVOID;
    ipDestImage   : Reference To ITcVnImage;
    nSrcArraySize : UINT;
    hrPrev        : HRESULT;
END_VAR

F_VN_CombineImageChannels 2: Inputs

Name

Type

Description

pSrcImages

PVOID

Pointer to an array of single-channel source images

ipDestImage

Reference To ITcVnImage

Multi-channel destination image (An appropriate destination image will be created if required.)

nSrcArraySize

UINT

pSrcImages array size

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_CombineImageChannels 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision