F_VN_BitwiseOrScalarWithImage

F_VN_BitwiseOrScalarWithImage 1:

Bitwise or a scalar value with each image pixel.

Syntax

Definition:

FUNCTION F_VN_BitwiseOrScalarWithImage : HRESULT
VAR_INPUT
    fScalar     : LREAL;
    ipSrcImage  : ITcVnImage;
    ipDestImage : Reference To ITcVnImage;
    hrPrev      : HRESULT;
END_VAR

F_VN_BitwiseOrScalarWithImage 2: Inputs

Name

Type

Description

fScalar

LREAL

Scalar value

ipSrcImage

ITcVnImage

Source image

ipDestImage

Reference To ITcVnImage

Destination image (An appropriate destination image will be created if required.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_BitwiseOrScalarWithImage 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision