F_VN_BitwiseOrContainers
Element-wise application of a bit-wise OR operator to two containers (same length and type, integer only).
Syntax
Definition:
FUNCTION F_VN_BitwiseOrContainers : HRESULT
VAR_INPUT
ipSrcContainer1 : ITcVnContainer;
ipSrcContainer2 : ITcVnContainer;
ipDestContainer : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcContainer1 |
Source container 1 | |
|
ipSrcContainer2 |
Source container 2 | |
|
ipDestContainer |
Reference To ITcVnContainer |
Returns the resulting container |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value