F_VN_BitwiseNotImageExp

F_VN_BitwiseNotImageExp 1:

Element-wise application of a bit-wise NOT operator to an image. (expert function)

Syntax

Definition:

FUNCTION F_VN_BitwiseNotImageExp : HRESULT
VAR_INPUT
    ipSrcImage  : ITcVnImage;
    ipDestImage : Reference To ITcVnImage;
    ipMask      : ITcVnImage;
    hrPrev      : HRESULT;
END_VAR

F_VN_BitwiseNotImageExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image

ipDestImage

Reference To ITcVnImage

Destination image (An appropriate destination image will be created if required.)

ipMask

ITcVnImage

Mask to limit the operation to specific pixel positions (mask value 0: skip pixel, mask value > 0: apply operation to pixel)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_BitwiseNotImageExp 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision