F_VN_BitwiseAndImagesExp
Element-wise application of a bit-wise AND operator to two images. (expert function)
Syntax
Definition:
FUNCTION F_VN_BitwiseAndImagesExp : HRESULT
VAR_INPUT
ipSrcImage1 : ITcVnImage;
ipSrcImage2 : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
ipMask : ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage1 |
First source image | |
ipSrcImage2 |
Second source image | |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
ipMask |
Mask to limit the operation to specific pixel positions (mask value 0: skip pixel, mask value > 0: apply operation to pixel) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |