F_VN_ApplyScalingToAffineTransformation

F_VN_ApplyScalingToAffineTransformation 1:

Apply a scaling to an existing 2D affine transformation matrix.

Syntax

Definition:

FUNCTION F_VN_ApplyScalingToAffineTransformation : HRESULT
VAR_IN_OUT
    aTransformationMatrix : TcVnMatrix2x3_LREAL;
END_VAR
VAR_INPUT
    fScaleX               : LREAL;
    fScaleY               : LREAL;
    hrPrev                : HRESULT;
END_VAR

F_VN_ApplyScalingToAffineTransformation 2: Inputs

Name

Type

Description

fScaleX

LREAL

Scaling factor in x direction

fScaleY

LREAL

Scaling factor in y direction

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ApplyScalingToAffineTransformation 3: In/Outputs

Name

Type

Description

aTransformationMatrix

TcVnMatrix2x3_LREAL

Affine transformation matrix to which the scaling is applied

F_VN_ApplyScalingToAffineTransformation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision