F_VN_ApplyRotationToAffineTransformation
Apply a rotation to an existing 2D affine transformation matrix.
Syntax
Definition:
FUNCTION F_VN_ApplyRotationToAffineTransformation : HRESULT
VAR_IN_OUT
aTransformationMatrix : TcVnMatrix2x3_LREAL;
END_VAR
VAR_INPUT
fAngle : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
fAngle |
LREAL |
Angle in radians (positive means counter-clockwise) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
aTransformationMatrix |
Affine transformation matrix to which the rotation is applied |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value